Yocto Langdale SDK build error
I'm trying to build an SDK (Yocto Langdale) for core-image-minimal:
bitbake -c populate_sdk core-image-minimal
and get this error:
nothing provides libpython2.7.so.1.0()(64bit) needed by nativesdk-gcc-arm-none-eabi-10-r0.x86_64_nativesdk
Full error:
ERROR: core-image-minimal-1.0-r0 do_populate_sdk: Could not invoke dnf. Command '/home/giz/projects/Stm32Prototype/yocto-project-langdale/build/tmp/work/stm32mp1-poky-linux-gnueabi/core-image-minimal/1.0-r0/recipe-sysroot-native/usr/bin/dnf -v --rpmverbosity=info -y -c /home/giz/projects/Stm32Prototype/yocto-project-langdale/build/tmp/work/stm32mp1-poky-linux-gnueabi/core-image-minimal/1.0-r0/sdk/image/etc/dnf/dnf.conf --setopt=reposdir=/home/giz/projects/Stm32Prototype/yocto-project-langdale/build/tmp/work/stm32mp1-poky-linux-gnueabi/core-image-minimal/1.0-r0/sdk/image/etc/yum.repos.d --installroot=/home/giz/projects/Stm32Prototype/yocto-project-langdale/build/tmp/work/stm32mp1-poky-linux-gnueabi/core-image-minimal/1.0-r0/sdk/image --setopt=logdir=/home/giz/projects/Stm32Prototype/yocto-project-langdale/build/tmp/work/stm32mp1-poky-linux-gnueabi/core-image-minimal/1.0-r0/temp --repofrompath=oe-repo,/home/giz/projects/Stm32Prototype/yocto-project-langdale/build/tmp/work/stm32mp1-poky-linux-gnueabi/core-image-minimal/1.0-r0/oe-sdk-repo --nogpgcheck install nativesdk-binutils nativesdk-dtc nativesdk-fiptool-stm32mp nativesdk-flex nativesdk-gcc-arm-none-eabi nativesdk-glibc-gconv-utf-16 nativesdk-glibc-gconv-utf-32 nativesdk-ncurses-libncursesw nativesdk-openocd-stm32mp nativesdk-openssl-dev nativesdk-optee-sdk nativesdk-packagegroup-sdk-host nativesdk-perl-module-encode nativesdk-perl-module-encode-encoding nativesdk-perl-module-encode-mime-header nativesdk-perl-module-file-spec-functions nativesdk-perl-module-integer nativesdk-perl-module-term-ansicolor nativesdk-python3-cffi nativesdk-python3-cryptography nativesdk-python3-dev nativesdk-python3-pillow nativesdk-python3-pycparser nativesdk-python3-pycryptodomex nativesdk-python3-pyelftools nativesdk-python3-setuptools nativesdk-sdcard-raw-tools nativesdk-stm32wrapper4dbg nativesdk-svd-tools nativesdk-swig nativesdk-u-boot-mkimage nativesdk-wayland packagegroup-cross-canadian-stm32mp1 packagegroup-rust-cross-canadian-stm32mp1' returned 1:
DNF version: 4.14.0
cachedir: /home/giz/projects/Stm32Prototype/yocto-project-langdale/build/tmp/work/stm32mp1-poky-linux-gnueabi/core-image-minimal/1.0-r0/sdk/image/var/cache/dnf
Added oe-repo repo from /home/giz/projects/Stm32Prototype/yocto-project-langdale/build/tmp/work/stm32mp1-poky-linux-gnueabi/core-image-minimal/1.0-r0/oe-sdk-repo
User-Agent: constructed: 'libdnf (Ubuntu 22.04; generic; Linux.x86_64)'
repo: using cache for: oe-repo
oe-repo: using metadata from Sat 07 Jan 2023 01:21:03 PM UTC.
Last metadata expiration check: 0:00:01 ago on Sat 07 Jan 2023 01:23:34 PM UTC.
--> Starting dependency resolution
--> Finished dependency resolution
Error:
Problem: conflicting requests
- nothing provides libpython2.7.so.1.0()(64bit) needed by nativesdk-gcc-arm-none-eabi-10-r0.x86_64_nativesdk
(try to add '--skip-broken' to skip uninstallable packages)
ERROR: Logfile of failure stored in: /home/giz/projects/Stm32Prototype/yocto-project-langdale/build/tmp/work/stm32mp1-poky-linux-gnueabi/core-image-minimal/1.0-r0/temp/log.do_populate_sdk.762477
ERROR: Task (/home/giz/projects/Stm32Prototype/yocto-project-langdale/build/../poky/meta/recipes-core/images/core-image-minimal.bb:do_populate_sdk) failed with exit code '1'local.conf:
# debug
EXTRA_IMAGE_FEATURES = "debug-tweaks tools-debug ssh-server-dropbear"
# image
INHERIT += "image-buildinfo"
IMAGE_BUILDINFO_VARS:append = " DATETIME DISTRO_NAME IMAGE_BASENAME MACHINE TUNE_PKGARCH"
IMAGE_BUILDINFO_VARS:append = " MACHINE_FEATURES DISTRO_FEATURES COMMON_FEATURES IMAGE_FEATURES"
IMAGE_BUILDINFO_VARS:append = " TUNE_FEATURES TARGET_FPU"
IMAGE_ROOTFS_SIZE = "200000"
# sdk
SDK_TOOLCHAIN_LANGS += " rust"
MACHINE ??= "stm32mp1"
DISTRO ??= "poky"
BBMULTICONFIG ?= ""bblayers.conf:
BBLAYERS ?= " \
${TOPDIR}/../meta-openembedded/meta-oe \
${TOPDIR}/../meta-openembedded/meta-python \
${TOPDIR}/../meta-st-stm32mp \
${TOPDIR}/../poky/meta \
${TOPDIR}/../poky/meta-poky \
${TOPDIR}/../poky/meta-yocto-bsp"
BBPATH ?= "${TOPDIR}"
BBFILES ??= ""Any hint how to fix this? The SDK in the Kirkstone release builds without any issues.