DDR VTT Power Supply Issues
My device is quite power-sensitive. If I use a single DDR3L module with an STM32MP157 or 135, can I eliminate the need for a VTT power supply?
My device is quite power-sensitive. If I use a single DDR3L module with an STM32MP157 or 135, can I eliminate the need for a VTT power supply?
Hello
Based on ST's AN5692, yes you can eliminate the VTT power supply when using a single DDR3/3L module with the STM32MP13x (and similarly with STM32MP157) by adopting the cost-optimized point-to-point topology.
In a standard DDR3L design, VTT is required to terminate the address/command (A/C) bus and reduce signal reflections. However, in a point-to-point topology with a single DRAM, the transmission line stubs are eliminated, making on-board termination unnecessary. Instead, the reflections are controlled via 33 Ω series resistors on every A/C signal, which act as source termination.
A/C bus — point-to-point connection, no on-board termination, 33 Ω series resistors on each signal (can be removed if the DDR is placed very close to the SoC)
CLK_N / CLK_P — terminated differentially with a single 100 Ω resistor (no VTT needed here either)
Data bus (DQ, DQM, DQS) — standard point-to-point, no termination required
Eliminating VTT is a significant win for power-sensitive designs, since VTT typically mirrors half the VDDQ voltage and can draw tens to hundreds of mA dynamically during bus activity. Removing it reduces both BOM cost and standby/active power consumption.
This topology is only valid for a single DDR module as soon as you add a second chip (x32 or dual-rank), you reintroduce stubs and will likely need termination again
Placement still matters: keep the DDR3L as physically close as possible to the STM32MP1x to minimize trace lengths and benefit from removing the 33 Ω resistors entirely
Always validate signal integrity with your specific PCB stackup, especially if traces exceed a few centimeters
For more details on DDR topology and cost-optimized designs, please refer to AN5692 available on www.st.com.
Best Regards,
Zakaria
Enter your E-mail address. We'll send you an e-mail with instructions to reset your password.