Associate III
December 7, 2023
Solved
STM32MP13 Board bring up issue
- December 7, 2023
- 1 reply
- 2774 views
We are working on a custom board (based on STM32MP135F-DK) which uses STM32MP131AAE and STPMIC1DPQR PMIC.
We are using STM32CubeProgrammer TSV Flashing service to flash the image into eMMC, in this process we are getting a PMIC Panic
NOTICE: CPU: STM32MP131A Rev.Y
NOTICE: Model: STMicroelectronics STM32MP135F-DK Discovery Board
INFO: PMIC version = 0x21
INFO: Reset reason (0x35):
INFO: Power-on Reset (rst_por)
INFO: FCONF: Reading TB_FW firmware configuration file from: 0x2ffe0000
INFO: FCONF: Reading firmware configuration information for: stm32mp_io
INFO: Using USB
INFO: Instance 2
INFO: Boot used partition fsbl1
NOTICE: BL2: v2.8-stm32mp1-r1.0(debug):2021.05-10168-g4a52d0539d(4a52d053)
NOTICE: BL2: Built : 11:23:27, Dec 6 2023
INFO: BL2: Doing platform setup
INFO: RAM: DDR3-1066 bin F 1x4Gb 533MHz v1.53
INFO: Memory size = 0x20000000 (512 MB)
INFO: DFU USB START...
INFO: handle USB : Suspend int
INFO: USB Suspend mode
INFO: handle USB : Reset
INFO: handle USB : Reset
INFO: phase ID :3, Manifestation 0 at c7149d16
INFO: Send detach request
INFO: Receive DFU Detach
INFO: DFU USB STOP...
INFO: BL2: Loading image id 1
INFO: Loading image id=1 at address 0x30006000
INFO: Image id=1 loaded: 0x30006000 - 0x30006236
INFO: FCONF: Reading FW_CONFIG firmware configuration file from: 0x30006000
INFO: FCONF: Reading firmware configuration information for: mce_config
INFO: FCONF: Reading firmware configuration information for: dyn_cfg
INFO: FCONF: Reading firmware configuration information for: stm32mp1_firewall
INFO: BL2: Loading image id 4
INFO: Loading image id=4 at address 0xde000000
INFO: Image id=4 loaded: 0xde000000 - 0xde00001c
INFO: OPTEE ep=0xde000000
INFO: OPTEE header info:
INFO: magic=0x4554504f
INFO: version=0x2
INFO: arch=0x0
INFO: flags=0x0
INFO: nb_images=0x1
INFO: BL2: Loading image id 8
INFO: Loading image id=8 at address 0xde000000
INFO: Image id=8 loaded: 0xde000000 - 0xde081310
INFO: BL2: Loading image id 2
INFO: Loading image id=2 at address 0xc0400000
INFO: Image id=2 loaded: 0xc0400000 - 0xc040ebb8
INFO: BL2: Skip loading image id 16
INFO: BL2: Loading image id 5
INFO: Loading image id=5 at address 0xc0000000
INFO: Image id=5 loaded: 0xc0000000 - 0xc00b9ad4
NOTICE: BL2: Booting BL32
INFO: Entry point address = 0xde000000
INFO: SPSR = 0x1d3
I/TC: Early console on UART#4
I/TC:
I/TC: Embedded DTB found
I/TC: OP-TEE version: 2021.05-10168-g4a52d0539d (gcc version 10.3.1 20210621 (GNU Toolchain for the A-profile Architecture 10.3-2021.07 (arm-10.29))) #6 Wed Dec 6 05:46:03 UTC 2023 arm
I/TC: WARNING: This OP-TEE configuration might be insecure!
I/TC: WARNING: Please check https://optee.readthedocs.io/en/latest/architecture/porting_guidelines.html
I/TC: Primary CPU initializing
I/TC: WARNING: All debug access are allowed
E/TC:0 0 Panic at core/arch/arm/plat-stm32mp1/drivers/stm32mp1_pmic.c:183 <initialize_pmic_i2c>
E/TC:0 0 TEE load address @ 0xde000000
E/TC:0 0 Call stack:
E/TC:0 0 0xde00339d
E/TC:0 0 0xde01c207
E/TC:0 0 0xde006bdb
E/TC:0 0 0xde01ac9f
E/TC:0 0 0xde01ad79
E/TC:0 0 0xde01b50f
E/TC:0 0 0xde01cff9
E/TC:0 0 0xde00326b
E/TC:0 0 0xde00019c
Changes done:
SDMMC1 ==> SDMMC2
I2C4_SDA ==> PB7
Are we missing anything while configuring?