Question
STM32MP157C-DK2 fails to flash the image on the board
- June 19, 2024
- 1 reply
- 1052 views
os: Ubuntu (wsl)
I am trying to follow the steps as below:
https://wiki.st.com/stm32mpu/wiki/STM32MP15_Discovery_kits_-_Starter_Package#Installing_the_tools
However, step 6.2 Image flashing cannot be completed.
When I entered the command below, it iterated only for the tf-a-stm32mp157c-dk2-usb.stm32 file.
Here are printed messages.
root@jesong:/home/STM32MP157C-DK2/STM32MPU_workspace/STM32MP1-Ecosystem-v5.0.0/Starter-Package/stm32mp1-openstlinux-6.1-yocto-mickledore-mp1-v23.06.21/images/stm32mp1# STM32_Programmer_CLI -c port=usb1 -w flashlayout_st-image-weston/optee/FlashLayout_sdcard_stm32mp157c-dk2-optee.tsv
-------------------------------------------------------------------
STM32CubeProgrammer v2.16.0
-------------------------------------------------------------------
USB speed : High Speed (480MBit/s)
Manuf. ID : STMicroelectronics
Product ID : DFU in HS Mode @Device ID /0x500, @Revision ID /0x0000
SN : 0049002E3338510939303435
DFU protocol: 1.1
Board : --
Device ID : 0x0500
Device name : STM32MP15xx
Device type : MPU
Revision ID : --
Device CPU : Cortex-A7
Start Embedded Flashing service
Memory Programming ...
Opening and parsing file: tf-a-stm32mp157c-dk2-usb.stm32
File : tf-a-stm32mp157c-dk2-usb.stm32
Size : 220.40 KB
Partition ID : 0x01
Download in Progress:
[==================================================] 100%
File download complete
Time elapsed during download operation: 00:00:03.013
RUNNING Program ...
PartID: :0x01
Start operation done successfully at partition 0x01
Memory Programming ...
Opening and parsing file: tf-a-stm32mp157c-dk2-usb.stm32
File : tf-a-stm32mp157c-dk2-usb.stm32
Size : 220.40 KB
Partition ID : 0x01
Download in Progress:
[==================================================] 100%
File download complete
Time elapsed during download operation: 00:00:02.143
RUNNING Program ...
PartID: :0x01
Start operation done successfully at partition 0x01
I've also attached part of my log.