OP-TEE panic in 5.0 ecosystem on CubeMx custom board
As the title says, I'm working with ecosystem 5 on a custom board with bootchain DTB files generated by CubeMX and modified according to lab material for the STM32MP1 workshop presentation "Lab-MP15_FromPartNumber_To_BasicDeviceTree_with_CubeMx.pdf". My high level goal is to build a bootchain capable of programming an eMMC via USB DFU.
When I load the TF-A and then FIP that I've built via USB-DFU I get an OP-TEE panic:
NOTICE: CPU: STM32MP153CAC Rev.Z
NOTICE: Model: STMicroelectronics custom STM32CubeMX board - openstlinux-6.1-yocto-mickledore-mp1-v23.06.21
INFO: PMIC version = 0x21
INFO: Reset reason (0x15):
INFO: Power-on Reset (rst_por)
INFO: FCONF: Reading TB_FW firmware configuration file from: 0x2ffe2000
INFO: FCONF: Reading firmware configuration information for: stm32mp_io
INFO: Using USB
INFO: Instance 2
INFO: Boot used partition fsbl1
NOTICE: BL2: v2.8-stm32mp1-r1.0(debug):()
NOTICE: BL2: Built : 15:37:50, Jul 29 2024
INFO: BL2: Doing platform setup
INFO: RAM: DDR3-DDR3L 16bits 533000kHz
INFO: Memory size = 0x20000000 (512 MB)
INFO: DFU USB START...
INFO: phase ID :3, Manifestation 3 at c712ddfa
INFO: Send detach request
INFO: Receive DFU Detach
INFO: DFU USB STOP...
INFO: BL2: Loading image id 1
INFO: Loading image id=1 at address 0x2ffff000
INFO: Image id=1 loaded: 0x2ffff000 - 0x2ffff1ea
INFO: FCONF: Reading FW_CONFIG firmware configuration file from: 0x2ffff000
INFO: FCONF: Reading firmware configuration information for: dyn_cfg
INFO: FCONF: Reading firmware configuration information for: stm32mp1_firewall
INFO: BL2: Loading image id 4
INFO: Loading image id=4 at address 0xde000000
INFO: Image id=4 loaded: 0xde000000 - 0xde00001c
INFO: OPTEE ep=0xde000000
INFO: OPTEE header info:
INFO: magic=0x4554504f
INFO: version=0x2
INFO: arch=0x0
INFO: flags=0x0
INFO: nb_images=0x1
INFO: BL2: Loading image id 8
INFO: Loading image id=8 at address 0xde000000
INFO: Image id=8 loaded: 0xde000000 - 0xde031bb8
INFO: BL2: Skip loading image id 9
INFO: BL2: Loading image id 2
INFO: Loading image id=2 at address 0xc0500000
INFO: Image id=2 loaded: 0xc0500000 - 0xc05138a8
INFO: BL2: Skip loading image id 16
INFO: BL2: Loading image id 5
INFO: Loading image id=5 at address 0xc0100000
INFO: Image id=5 loaded: 0xc0100000 - 0xc01e866c
NOTICE: BL2: Booting BL32
INFO: Entry point address = 0xde000000
INFO: SPSR = 0x1d3
I/TC: Early console on UART#4
I/TC:
I/TC: Embedded DTB found
I/TC: OP-TEE version: Unknown_3.19 (gcc version 12.2.0 (GCC)) #3 Mon Aug 5 16:44:35 UTC 2024 arm
I/TC: WARNING: This OP-TEE configuration might be insecure!
I/TC: WARNING: Please check https://optee.readthedocs.io/en/latest/architecture/porting_guidelines.html
I/TC: Primary CPU initializing
E/TC:0 0 Panic
I'm building OP-TEE with the following command line:
$ CFG_TEE_CORE_DEBUG=y CFG_TEE_CORE_LOG_LEVEL=3 CFG_STM32MP_PROFILE=system_services CFG_DRAM_SIZE=0x20000000 make -f $PWD/../Makefile.sdk CFG_EMBED_DTB_SOURCE_FILE=stm32mp153c-som-dfu-mx all
It seems that I should have debugging and/or log messages enabled but the panic message is quite lacking detail. I'm looking for suggestions as to how to try and debug this panic and/or how to fix it.