Skip to main content
ST Employee
November 6, 2025

STM32WBA6: the leading single-chip solution for Matter and Bluetooth® LE applications

  • November 6, 2025
  • 0 replies
  • 514 views

The STM32WBA6 is the most advanced microcontroller in the STM32WBA  series, designed to empower developers building next-gen wireless IoT devices. Combining high performance, flexible connectivity, and robust security, the MCUs offer the following high-end features:

  • Up to 2 Mbytes of flash memory and 512 Kbytes of RAM.
  • Up to 86 GPIOs and USB OTG high-speed support for advanced connectivity.
  • Design flexibility with a wide range of package options.
  • QFN48 pin to pin compatibility for upgrades from STM32WBA55.


How STM32WBA6 makes a difference in your projects

  • Smart locks:
    • Leverage 2 Mbytes of flash for flexible key management and secure data storage.
    • Support dual-bank firmware architecture to enable seamless OTA updates without downtime.
    • Simplify hardware design and reduce bill of materials (BOM) costs with the integrated radio, accelerating time to market.
    • Deliver an enhanced user experience through reliable and secure wireless connectivity.
  • Smart home Matter and Thread end devices:
    • Quickly implement the Matter standard with the certified X-Cube-Matter software package.
    • Leverage ample memory (2 Mbytes flash, 512 Kbytes RAM) to support robust OTA updates and advanced features.
    • Ensure reliable wireless connectivity in complex environments with high output power (+10 dBm).
  • Medical devices (continuous glucose monitoring and remote monitoring):
    • Design compact, wearable devices using tiny package options without compromising performance.
    • Use large flash memory for extensive data logging and secure firmware updates.
    • Extend battery life with ultra-low-power wireless connectivity while maintaining robust signal strength.

The three main features of this MCU series are:

  • Ultra-low power consumption for battery-operated devices.
  • Robust security (SESIP Level 3, Arm PSA Level 3, RED compliance).
  • Multiprotocol support (Bluetooth® LE 6.0, Thread, Zigbee, Matter) and flexible packaging options.

STM32WBA6x block diagram

Picture1.png

 
Additional resources

For a detailed technical comparison of STM32WBA6 and STM32WBA5 peripheral compatibility and new features available on STM32WBA6, refer to the attached PDF.

First published on Nov 06, 2025