CubeMX 6.14 migration bug
CubeMX upgrade 6.13 -> 6.14
left in linker script following configuration:
_estack = ORIGIN(RAM_D1) + LENGTH(RAM_D1); /* end of RAM */
MEMORY
{
/* Start MX regions */
DTCMRAM (xrw) : ORIGIN = 0x20000000, LENGTH = 128K
FLASH (rx) : ORIGIN = 0x08000000, LENGTH = 2048K
RAM_D3 (xrw) : ORIGIN = 0x38000000, LENGTH = 64K
ITCMRAM (xrw) : ORIGIN = 0x00000000, LENGTH = 64K
RAM_D2 (xrw) : ORIGIN = 0x30000000, LENGTH = 288K
RAM (xrw) : ORIGIN = 0x24000000, LENGTH = 512K
/* End MX regions */
RAM_D1 (xrw) : ORIGIN = 0x24000000, LENGTH = 512K
}
.data :{} >RAM_D1 AT> FLASH
.bss :{} >RAM_D1
._user_heap_stack : {} >RAM
duplicated area of RAM and overlapping heap with data