cubemx (6.8.1) application gui corruption
- June 20, 2023
- 0 replies
- 1265 views
Whenever I run cubemx (6.8.1) the GUI gets corrupted after a few operations. As you can see in the enclosed image. Any thoughts?
My system info:
OS Name Microsoft Windows 11 Pro
Version 10.0.22621 Build 22621
Other OS Description Not Available
OS Manufacturer Microsoft Corporation
System Manufacturer ASUS
System Model System Product Name
System Type x64-based PC
System SKU SKU
Processor AMD Ryzen 9 7950X 16-Core Processor, 4501 Mhz, 16 Core(s), 32 Logical Processor(s)
BIOS Version/Date American Megatrends Inc. 0420, 8/10/2022
SMBIOS Version 3.5
Embedded Controller Version 255.255
BIOS Mode UEFI
BaseBoard Manufacturer ASUSTeK COMPUTER INC.
BaseBoard Product ROG CROSSHAIR X670E EXTREME
BaseBoard Version Rev 1.xx
Platform Role Desktop
Secure Boot State Off
PCR7 Configuration Elevation Required to View
Windows Directory C:\WINDOWS
System Directory C:\WINDOWS\system32
Boot Device \Device\HarddiskVolume1
Locale United States
Hardware Abstraction Layer Version = "10.0.22621.1413"
User Name RALLYTRONICS\John
Time Zone Mountain Daylight Time
Installed Physical Memory (RAM) 128 GB
Total Physical Memory 128 GB
Available Physical Memory 105 GB
Total Virtual Memory 147 GB
Available Virtual Memory 116 GB
Page File Space 19.0 GB
Page File C:\pagefile.sys
Kernel DMA Protection Off
Virtualization-based security Not enabled
Windows Defender Application Control policy Enforced
Windows Defender Application Control user mode policy Off
Device Encryption Support Elevation Required to View
Hyper-V - VM Monitor Mode Extensions Yes
Hyper-V - Second Level Address Translation Extensions Yes
Hyper-V - Virtualization Enabled in Firmware Yes
Hyper-V - Data Execution Protection Yes
[Display]
Item Value
Name NVIDIA GeForce RTX 3080
PNP Device ID PCI\VEN_10DE&DEV_2216&SUBSYS_403F1458&REV_A1\4&1BABDF5B&0&0009
Adapter Type NVIDIA GeForce RTX 3080, NVIDIA compatible
Adapter Description NVIDIA GeForce RTX 3080
Adapter RAM (1,048,576) bytes
Installed Drivers C:\WINDOWS\System32\DriverStore\FileRepository\nv_dispi.inf_amd64_70cfb45e19c20af4\nvldumdx.dll,C:\WINDOWS\System32\DriverStore\FileRepository\nv_dispi.inf_amd64_70cfb45e19c20af4\nvldumdx.dll,C:\WINDOWS\System32\DriverStore\FileRepository\nv_dispi.inf_amd64_70cfb45e19c20af4\nvldumdx.dll,C:\WINDOWS\System32\DriverStore\FileRepository\nv_dispi.inf_amd64_70cfb45e19c20af4\nvldumdx.dll
Driver Version 31.0.15.1748
INF File oem4.inf (Section071 section)
Color Planes Not Available
Color Table Entries 4294967296
Resolution 5120 x 1440 x 59 hertz
Bits/Pixel 32
Memory Address 0xED000000-0xEDFFFFFF
Memory Address 0x0000-0x1FFFFFF
I/O Port 0x0000F000-0x0000F07F
IRQ Channel IRQ 4294967210
Driver C:\WINDOWS\SYSTEM32\DRIVERSTORE\FILEREPOSITORY\NV_DISPI.INF_AMD64_70CFB45E19C20AF4\NVLDDMKM.SYS (31.0.15.1748, 41.74 MB (43,769,336 bytes), 10/7/2022 13:28)