Infineon AIROC-Wi-Fi-Bluetooth-STM32 Expansion pack v1.8.0 released
The Infineon AIROC-Wi-Fi-Bluetooth-STM32 Expansion Pack is an extension of the CMSIS-Pack standard established by Arm.
The pack is compliant with the full CMSIS-Pack standard, with additional requirements/restrictions
on the final pack to meet the STM standard.
GitHub space: https://github.com/Infineon/AIROC-Wi-Fi-Bluetooth-STM32/releases/tag/release-v1.8.0
What Changed?
v1.8.0
- Support the STM32N6570-DK
- Update the H1combo clm to v3
- Update the btstack-integration to v.6.2.0
- Update the btstack to 4.1.4
v1.7.1
- Update Wifi firmware 4373/4373E TO 13.10.246.356
- Update the wcm application to version 3.6
Supported STM32 Boards and MCU
- STM32N6570-DK
- STM32L562E-DK kit and STM32L5xx
- STM32H747I-DISCO Discovery kit and STM32H7xx
- STM32U575I-EV Evaluation board and STM32U5xx
- NUCLEO-H563ZI board and STM32H5xx
- NUCLEO-H745ZI-I board
- NUCLEO-U575ZI-Q board
Supported Connectivity Modules
Infineon's CYW43xxx Wi-Fi-BT combo chip family:
- CYW43012
- CYW43439 / CYW43438 / CYW4343W
- CYW4373 / CYW4373/E
- CYW43022
- CYW5551X
- CYW55572
Compatible Software
Software Version
| STM32 CubeMX | 6.15.0 |
| STM32 CubeIDE | 1.19.0 |
| IAR Embedded Workbench IDE | 9.30.1 |
Supported Compiler Version
Compiler Version
| GCC Compiler | 11.3 |
| IAR Compiler | 9.30.1 |