STPM34 - PH1 Active Energy register(Address 54) Please advise on the below issue in STPM32 Active Energy Register.Project details -Single Phase Smart Meter. Input voltage - 240VAC and Current - 60A max.Interface - Wifi.Issue - PH1 Active Energy register(Address 54) of STPM34 is overflow once the Energy reach also most 230W and going to the negative side. Agin increases up to 230W. This is repairing like a sine wave. All other parameters are reading correctly. Voltage, Current, Frequent, PF, and Active Power. Also, Tap the TX, RX connection from the Meter and connect a computer using USB to TTL converter, Use " STPM3x evaluation software" and read the values from the Meter. The software also shown the same Active Energy overflowing issue once reach 300W. Design details- Voltage resistor divider - 470E and 270K X 4. CT - 1:2500 ration Class 0.5, STPM interface to the controller through the UART interface. An additional signal is "EN". Attached the Schematic of the STPM34 section. The load connected - 32