Question
Run target on STM32H747I-DISCO failed
please refer to this..
https://community.st.com/s/question/0D53W00000O1KHJSA3/run-target-on-stm32h747idisco-failed
when I use 2.5.0 i get this
Run Target
Generate
Wrote generated/gui_generated/src/main_screen/MainViewBase.cpp
Done
Generate Assets
make -f simulator/gcc/Makefile assets -j8
Converting images
Reading ./application.config
Done
Post Generate
touchgfx update_project --project-file=simulator/msvs/Application.vcxproj && touchgfx update_project --project-file=../EWARM/TouchGFX.ewp
Done
Compile
make -f ../gcc/Makefile -j8
STM32CubeProgrammer is placed in Program Files
STM32CubeProgrammer is placed in Program Files
Converting images
Reading TouchGFX/application.config
STM32CubeProgrammer is placed in Program Files
Compiling TouchGFX/generated/gui_generated/src/main_screen/MainViewBase.cpp
Linking TouchGFX/build/bin/target.elf
Producing additional output formats...
target.hex - Combined internal+external hex
intflash.elf - Internal flash, elf debug
intflash.hex - Internal flash, hex
extflash.bin - External flash, binary
Done
Flash
make -f ../gcc/Makefile -j8 flash
STM32CubeProgrammer is placed in Program Files
STM32CubeProgrammer is placed in Program Files
Converting images
Reading TouchGFX/application.config
STM32CubeProgrammer is placed in Program Files
Linking TouchGFX/build/bin/target.elf
Producing additional output formats...
target.hex - Combined internal+external hex
intflash.elf - Internal flash, elf debug
intflash.hex - Internal flash, hex
extflash.bin - External flash, binary
STM32CubeProgrammer is placed in Program Files
-------------------------------------------------------------------
STM32CubeProgrammer v2.5.0
-------------------------------------------------------------------
ST-LINK SN : 003100173137511539383538
ST-LINK FW : V3J7M2
Board : STM32H747I-DISCO
Voltage : 3.23V
SWD freq : 24000 KHz
Connect mode: Normal
Reset mode : Software reset
Device ID : 0x450
Revision ID : Rev V
Device name : STM32H7xx
Flash size : 2 MBytes
Device type : MCU
Device CPU : Cortex-M7/M4
Memory Programming ...
Opening and parsing file: target.hex
File : target.hex
Size : 3622108 Bytes
Address : 0x08000000
Erasing memory corresponding to segment 0:
Erasing internal memory sector 0
Erasing memory corresponding to segment 1:
Erasing internal memory sectors [0 1]
Erasing memory corresponding to segment 2:
Erasing external memory sectors [0 25]
Download in Progress:
±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±± 0%
ÛÛÛÛÛÛÛ 14%ÛÛÛ 20%ÛÛÛÛÛÛÛ 34%ÛÛÛÛÛÛÛ 48%ÛÛÛÛÛÛÛ 63%ÛÛÛÛÛÛÛ 77%ÛÛÛÛÛÛÛ 91%ÛÛÛÛÛ 100%
File download complete
Time elapsed during download operation: 00:00:10.814
Hard reset is performed
Done
Doneany reason why?