STM32CubeProgrammer 2.10.0 released
STM32CubeProgrammer v2.10.0 release information
New features
• Added the updater tool for automatic software updates. The updater allows the users to make automatic updates of the software and its associated packages. It is available in all supported operating systems: Windows®, Linux®, and macOS®.
• Added the support for OpenBootloader via UART for the STM32U5 Series.
• Added the possibility to unlock the STM32WL dual-core microcontrollers after a wrong option byte programming through a new button in the GUI or a command in the CLI.
• Added the support for the STM32U59x/5Ax microcontrollers.
• Added the SFI, SMI, and SFIx integrity check for the STM32H73xxx microcontrollers.
Fixed issues
82999 [STM32WB Series] Make feature, RF Stack type, and version visible on GUI.
83752 Inconsistent use of bin option for STM32MP1 microprocessors.
97890 Integrate the modified MT25TL01G_STM32H750B-DISCO.stldr.
102454 Add spent time information for option byte configuration in log file.
103609 [Signing_Tool] Allow the change of the -of option on an already signed stm32 file.
108742 [STM32L151RD] Wrong flash memory size: 128 Kbytes instead of 384 Kbytes.
111228 Add Check for updates feature.
112974 STM32MPU157F-EV1 Android™ OS flash programming problem.
113279 Confusing behavior with NUCLEO-U575ZI-Q at 1.8 V with the SWD frequency max.
116342 Add the support of .s19 files.
118242 STM32CubeProgrammer fails to program an image bigger than 2.8 Kbytes and shows a wrong image size.
118288 OpenBootloader via SPI receives a checksum as flash memory page number in Erase Memory command from STM32CubeProgrammer.
118871 [FlashLoader] Update the external flash loader 0x450.stldr.
119243 [STM32G0 Series][GUI] Wrong RAM_PARITY_CHECK description.
119940 RDU fails on STM32G071xx with RDP set to BB and active bootlock on last cut.
120160 nRST_STOP, nRST_STDBY, and nRST_SHDW option byte values are modified when scrolling the user configuration option bytes TAB.
120954 The .bin file cannot be programmed successfully on STM32L4R9xx microcontrollers.
121620 TFA decryption fails.
Link
https://www.st.com/en/development-tools/stm32cubeprog.html#overview