Question
STM32U575/STM32U585 Programming time different
Hi Everybody,
Now i met an issue for STM32U575/STM32U585 Programming time different, below is my test log, i don't why get the different time, since i do the erase in any time. The blank chip programming time is 34s, and NOT BLANK chip programming time is 13s.
NOT Blank
STM32_Programmer_CLI.exe -c port=SWD sn=55FF69064978865014230767 freq=8000 -e all -w "D:\Download_Tool\FW\EVT_SMT_2.0.1.6\RLT_ReleaseStandaloneNoAlgo_2.0.1.6.bin" 0x08000000 -v
-------------------------------------------------------------------
STM32CubeProgrammer v2.14.0
-------------------------------------------------------------------
ST-LINK SN : 55FF69064978865014230767
ST-LINK FW : V2J45S7
Board : --
Voltage : 1.86V
SWD freq : 4000 KHz
Connect mode: Normal
Reset mode : Software reset
Device ID : 0x482
Revision ID : Rev W
Device name : STM32U575/STM32U585
Flash size : 2 MBytes
Device type : MCU
Device CPU : Cortex-M33
BL Version : 0x93
Debug in Low Power mode enabled
Mass erase ...
Mass erase successfully achieved
-------------------------------------------------------------------
Choose flashing speed for Cortex M33 series.(default speed=Reliable)
-------------------------------------------------------------------
Memory Programming ...
Opening and parsing file: RLT_ReleaseStandaloneNoAlgo_2.0.1.6.bin
File : RLT_ReleaseStandaloneNoAlgo_2.0.1.6.bin
Size : 1.04 MB
Address : 0x08000000
Erasing memory corresponding to segment 0:
Erasing internal memory sectors [0 133]
Download in Progress:
0%
71% 100%
File download complete
Time elapsed during download operation: 00:00:13.422
Verifying ...
Read progress:
50%
100%
Download verified successfully
Blank Chip:
STM32_Programmer_CLI.exe -c port=SWD sn=49FF6E067189495142410987 freq=8000 -e all -w "D:\Download_Tool\FW\EVT_SMT_2.0.1.6\RLT_ReleaseStandaloneNoAlgo_2.0.1.6.bin" 0x08000000 -v
-------------------------------------------------------------------
STM32CubeProgrammer v2.14.0
-------------------------------------------------------------------
ST-LINK SN : 49FF6E067189495142410987
ST-LINK FW : V2J42S7
Board : --
Voltage : 1.75V
SWD freq : 4000 KHz
Connect mode: Normal
Reset mode : Software reset
Device ID : 0x482
Revision ID : Rev W
Device name : STM32U575/STM32U585
Flash size : 2 MBytes
Device type : MCU
Device CPU : Cortex-M33
BL Version : 0x93
Debug in Low Power mode enabled
Mass erase ...
Mass erase successfully achieved
-------------------------------------------------------------------
Choose flashing speed for Cortex M33 series.(default speed=Reliable)
-------------------------------------------------------------------
Memory Programming ...
Opening and parsing file: RLT_ReleaseStandaloneNoAlgo_2.0.1.6.bin
File : RLT_ReleaseStandaloneNoAlgo_2.0.1.6.bin
Size : 1.04 MB
Address : 0x08000000
Erasing memory corresponding to segment 0:
Erasing internal memory sectors [0 133]
Download in Progress:
0%
71% 100%
File download complete
Time elapsed during download operation: 00:00:34.281
Verifying ...
Read progress:
50%
100%
Download verified successfully
C:\Program Files\STMicroelectronics\STM32Cube\STM32CubeProgrammer\bin\STM32_Programmer_CLI.exe